|
|

Page Header
For analyzing gases we offer an extensive range of gas analyzers and analysis systems. Adaptation to different system conditions or solutions of complex measuring tasks - we have the answer: in-situ and extractive measuring technology for installation in complete systems.
In-situ measurement
The in-situ analyzers are available in two types: cross-duct and analyzers with a measuring probe for installation from one side. This enables the devices to be adapted efficiently to a wide variety of different system configurations. The in-situ technology is characterized by low maintenance requirements and very short response times by direct measurement in the gas duct.
Extractive measurement
Our extractive gas analyzers are suitable for a broad range of applications. They can be extended by numerous external system components to form a complete analysis system. This enables the analyzers to be adapted specifically to your measuring task. The task-specific adaptation of the systems is the main advantage of the extractive measurement.
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|
|
|
EuroFID
|
Total hydrocarbon analyzer
- Integrated dilution of sample gas
- No moving parts, therefore wear-resistant
- Due to heated gas paths, no condensation inside the analyzer
- Optimum detector geometry
- EC type approval as gas warning device according to 94/9/EC
|
|
|
|
|

Portlet 3
|
|
|
FID3006
|
Portable total hydrocarbon analyzer
- Automatic fuel-gas and pump switch-off in case of flame failure
- Only 15 minutes warm-up time until operational readiness
- Integrated temperature controller for heated sample gas line
- Connections with quick connectors or bayonette latches
- Supporting frame with required gases in small cylinders
- Approved for continuous emission monitoring
|
|
|
|
|

Portlet 4
|
|
|
GM32
|
In-situ gas analyzer for sulfur dioxide, nitrogen oxides and ammonia
- Up to 6 measuring components at the same time (including sample gas pressure and temperature)
- Automatic self-test function (QAL3) without test gases
- Several independent measuring ranges with automatically optimized precision possible
- Direct measurement without sampling
- Reliable measuring results for high dust concentrations
- Very long maintenance-free intervals
- Modular design - enables fast on-site service
|
|
|
|
|

Portlet 5
|
|
|
GM35
|
In-situ gas analyzer for CO, CO2 and H2O
- Dynamic humidity correction
- Fast in-situ measurement directly in the process
- Simultaneous determination of up to 3 gas components, temperature and pressure
- No gas sampling and conditioning required
- Gas testable measuring probe
- Integrated self-test and control functions
|
|
|
|
|

Portlet 6
|
|
|
GM700
|
Laser gas analyzer
- High selectivity due to high spectral resolution
- Short response time
- No calibration required
No moving parts: minimal wear and tear
No gas sampling and conditioning required
|
|
|
|
|

Portlet 7
|
|
|
GME700
|
Extractive laser gas analyzer
- High selectivity due to high spectral resolution
- No calibration required
- No moving parts: minimal wear and tear
- Heated multipath measuring cell
- Hot-wet measurement
|
|
|
|
|

Portlet 8
|
|
|
GM901
|
Carbon monoxide analyzer
- Checkable with gas testable probe or gas filled cuvette
- User-friendly operation via evaluation unit
- Short response time due to in-situ measurement
- Versatile application possibilities due to different versions and accessories
|
|
|
|
|

Portlet 9
|
|
|
GM960
|
Boiler wall monitor
- Probe with CO- and O2-sensor for direct measurement at the boiler wall
- Up to 40 measuring points can be recorded periodically
- Master unit with standard network connection to plant peripherals
- Software (MEPA-GM960) for graphical visualization of measuring values, process control, data storage and communication
- Connection box for compressed air, power supply and data bus
|
|
|
|
|

Portlet 10
|
|
|
GMS800
|
Modular gas analyzer
- 6 different analyzing modules
- 4 different types of enclosures
- Measuring principles: NDIR, NDUV, UVRAS, TC, paramagnetic and electrochemical O2-measurement
- Gas module with sample gas pump and/or control sensors
- New system enclosure for easy and quick integration into analyzing cabinets
- Remote diagnosis via Ethernet with software SOPAS ET
|
|
|
|
|

Portlet 11
|
|
|
MCS100E
|
Multi-component IR analyzer
- Simultaneous measurement of up to 8 gas components and oxygen
- Hot measurement of water soluble gases, e.g. HCl or NH3
- Integrated data processor for system control
- Integrated flow meter
|
|
|
|
|

Portlet 12
|
|
|
MCS100FT
|
FTIR multi-component analyzing system
- Lowest type approved HF measuring range of 0 … 4 ppm
- Automatic spectrum adjustment via AutoVAL for very reliable measuring values
- Operation via touch screen
- Sample gas transport by an ejector without moving parts
- Type approved according to EN 15267-3
- Remote control and diagnosis via software SOPAS-ET
- Automatic adjustment, backflushing and filter cleaning
|
|
|
|
|

Portlet 13
|
|
|
MCS300P
|
Multi-component analyzing system
- Simultaneous measurement of up to 6 components plus O2
- Process cells up to 60 bar and 200 °C (871 PSI, 392 °F)
- Safety devices for measurement of toxic or flammable mixtures
- Automatic adjustment without test gases
- Automatic sample point switching
- Intergration of external parameters like temperature od pressure
|
|
|
|
|

Portlet 14
|

Portlet 15
|
|
|
MERCEM300Z
|
Mercury measuring system
- Precise measurement of "total mercury" directly in a thermal converter (patented)
- Measuring operation without using consumables
- Very low maintenance gas sampling using an ejector pump - no moving parts
- Integrated adjustment cell for automatic drift correction
- Automatic adjustment of the entire measuring system with a built-in test gas generator (optional)
- Modular design with the entire system
|
|
|
|
|

Portlet 16
|
|
|
MONOCOLOR
|
Hydrogen sulfide gas analyzer
- Wide span of measuring ranges
- Very specific measuring method
- 19’’-rack or wall mounting enclosure for hazardous area Zone 1
- Calibration slide for calibration without test gas
|
|
|
|
|

Portlet 17
|
|
|
S700
|
Modular gas analyzer
- Five different measuring principles available
- Over 60 measuring components to choose from
- Three different enclosure variants for several application ranges
- Up to three analyzer modules in one enclosure
|
|
|
|
|

Portlet 18
|
|
|
SIDOR
|
Extractive gas analyzer
- Detector with high long-term stability (6 months maintenance interval)
- Paramagnetic or electrochemical O2-measurement
- Automatic adjustment with component-free ambient air
- Insensitive to contamination
- TUEV type examination and ATEX type approval for measurement of CH4, CO2 and O2
|
|
|
|
|

Portlet 19
|
|
|
TRANSIC100LP
|
Oxygen tranmitter
- O2 transmitter using effective laser spectroscopy
- Optimized for use in harsh industrial environments - non-incendive version (FM)
- Measurement directly in the process or within the slip stream using a sample cell (option)
- Resistant against aggressive chemicals or high moisture
- Stable measuring values due to autodrift monitoring
- Low maintenance requirements
- Heated optics to prevent condensation
|
|
|
|
|

Portlet 20
|
|
|
ZIRKOR302
|
Zirconium dioxide oxygen analyzer
- No test gases required
- Automatic testing and adjustment with ambient air
- Fixed zero point
- Low response time
- Operation of up to three sensors via one evaluation unit
- All gas guiding parts are heated
|
|
|
|
|