|
|

Page Header
Our analyzing systems supply application oriented solutions for measuring tasks in emission and process measurement. Thereby it is differentiated between complete "hot" measuring (MCS100E HW) and a measuring behind a cooling system to remove water vapor (MKAS systems). Typical applications for devices of the MCS100E series are emission monitoring in combustion plants and process gas monitoring in cement plants. The MKAS systems are mainly employed for emission and process monitoring in power plants and emission monitoring according to EU directives.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
MAC800
|
Modular complete system
- Plug-and-play analyzer modules with 24 V power supply
- Operating unit for displaying all measured values and status information on a touch screen
- External sensors via interfaces connectable
- Display and control of external sensors is possible
- Remote control of the complete system via Ethernet, Modbus or additional GPRS modem
- Cold-extractive analyzer system certified according to EN 15267-3
|
|
|
|
|

Portlet 2
|
|
|
MCS100E CD
|
Analyzer system with sample gas cooler
- Extractive measurement of up to 8 IR-active gas compounds
- Optional oxygen sensor available
- Integrated gas cooler
- Test gas supply at the gas sampling probe or at the analyzer
- Back-purging of gas sampling probe for cleaning of filters
- Fast sample gas exchange for minimizing adsorption and desorption effects
- Automated sample point switching
|
|
|
|
|

Portlet 3
|
|
|
MCS100E HW
|
Analyzer system with hot measurement technology
- Extractive measurement of up to 8 IR-active gas compounds
- Additional oxygen and total hydrocarbon analyzers as an option
- Gas paths completely heated
- Test gas supply at the gas sampling probe or at the analyzer
- Back-purging of gas sampling probe for cleaning of filters
- Fast sample gas exchange for minimizing adsorption and desorption effects
- Automated sample point switching
|
|
|
|
|

Portlet 4
|
|
|
MCS100E PD
|
Analyzer system with permeation dryer
- Extractive measurement of up to 8 IR-active gas compounds
- Additional oxygen sensor as an option
- Integrated permeation dryer
- Test gas supply at the gas sampling probe or at the analyzer
- Back-flushing of gas sampling probe for cleaning of filters
- Fast sample gas exchange for minimizing adsorption and desorption effects
- Automated sample point switching
|
|
|
|
|

Portlet 5
|
|
|
MCS100FT
|
FTIR multi-component analyzing system
- Lowest type approved HF measuring range of 0...4 ppm
- Automatic spectrum adjustment via AutoVAL for very reliable measuring values
- Operation via touchscreen
- Sample gas transport by an ejector without moving parts
- Type approved according to EN 15267-3
- Remote control and diagnosis via software SOPAS ET
- Automatic adjustment, backflushing and filter cleaning
|
|
|
|
|

Portlet 6
|

Portlet 7
|
|
|
MERCEM300Z
|
Mercury measuring system
- Accurate measurement of “total mercury” directly in a thermal converter (patented)
- Measuring operation without using consumables
- Very low maintenance gas sampling using an ejector pump - no moving parts
- Integrated adjustment cell for automatic drift correction
- Automatic adjustment of the entire measuring system with a built-in test gas generator (optional)
- Modular design with the entire system
|
|
|
|
|

Portlet 8
|
|
|
MKAS Basic
|
Analyzing system in basic configuration
- Up to 2 S710 or SIDOR analyzers
- Includes the basic system components
- Wired and tested - ready for use
|
|
|
|
|

Portlet 9
|
|
|
MKAS Comfort
|
Analyzing system for emission and process measurement
- Up to 3 S710 or SIDOR analyzers or NOx-converter
- Includes the major system components
- Test gas supply via gas sampling probe
- High performance sample gas cooler
- Bypass for sample gas
- Wired and tested - ready for use
|
|
|
|
|

Portlet 10
|
|
|
MKAS Compact
|
Analyzing system for wall mounting
- Compact analyzer cabinet
- For maximum 2 S710 or SIDOR analyzers or NOx converter
- Includes the major system components
- Wired and tested - ready for use
|
|
|
|
|

Portlet 11
|
|
|
MKAS HD
|
Heavy-dusty analyzing system
- Back-purgable gas sampling probe
- Special filtering system including a scrubber
- High performance sample gas cooler
- Corrosion-proof sample gas pump
- Bypass for sample gas
- Up to 3 S710 or SIDOR analyzers or NOx converter
- Includes the major system components
- Wired and tested - ready for use
|
|
|
|
|

Portlet 12
|
|
|
MKAS Multipoint
|
Analyzing system with sample point switching
- Sample point switching for 2 to 8 measuring points
- Bypass system for switching without time lag
- Up to 3 S710 or SIDOR analyzers or NOx converter
- Includes the major system components
- Wired and tested - ready for use
|
|
|
|
|

Portlet 13
|
|
|
MKAS Twin
|
Analyzing system for parallel measurement
- Includes the major system components in dual layout
- For S710 or SIDOR analyzers or NOx converter
- Test gas supply via gas sampling probe
- High performance sample gas cooler
- Bypass for sample gas
- Wired and tested - ready for use
|
|
|
|
|

Portlet 14
|
|
|
SCP3000
|
Gas sampling system for kiln inlets
- For gas temperatures up to 1400 °C (2552 °F)
- For very high dust loads up to 2000 mg/m3
- Effective shock blower to prevent any blockage on the probe inlet
- Rotating unit prevents backing of deposits on probe surface
- Self-test functions to protect components against power, coolant or compressed air malfunction
- Pneumatic or electric retraction of the probe in case of power, coolant or compressed air malfunction
|
|
|
|
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|