Variable-speed, pitch-controlled systems are the current state-of-the-art in wind energy system construction and are best suited to the harsh conditions in onshore and offshore operations.
SICK has more than ten years of experience in the wind power industry. Our line of encoders for wind power systems are proven in the field - we have installed more than 20,000 encoders in pitch-controlled systems.
In contrast to encoders with battery-buffered counters, SICK's multi-turn encoders operate reliably in electrically noisy environments.
Rotor blade adjustment and gondola adaptation with absolute single-turn and multi-turn encoders
Absolute encoders generate data related to position, angle and speed, with a unique digital code allocated to each angular position. The number of unique codes for each revolution determines the resolution capability. Since an absolute position is allocated to each unique code, a reference run is not required. This means that the current position value is available even after voltage failure.
In the case of multi-turn encoders, the multi-turn information is determined using gear stages with magnets attached.
With SSI, Profibus, CANopen and DeviceNet, all common interfaces are available for data transmission to the respective control system.
Measuring the rotor speed with incremental encoders
Incremental encoders generate data related to position, angle and speed using a number of lines on a code disc.
The number of lines per revolution determines the resolution capability. The respective position is determined by counting the pulses produced by scanning the lines from a defined reference point. Following power down, a reference run is required in order to determine the absolute position.
Using the zero set button the encoder can be comfortably set, in situ, to zero or a user-programmed value.Magnetic scanning, a robust housing (IP 67 rating) and high shock and vibration resistance make the ATM60 ideal for use in wind energy systems in onshore and offshore operations.Whether for wind direction adaptation via azimuth adjustment or for pitch adjustment, thousands of ATM60 encoders from SICK have been successfully operating in wind energy systems for many years.