Print

Configuration software CDS 
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
New CDS version  now available! 
Click here to download.
 
New Flexi Soft Designer now available!
New EasySCT version 3.6.0 now available!
Click to show / hide content block    Content Block 03
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

Configuration software CDS – the tool for your safety 

 

The configuration software CDS (Configuration & Diagnostic Software) allows project planning, commissioning, configuration and diagnostics of the industrial safety systems by SICK.

With the configuration software CDS you are able to configure the following software-based safety systems by SICK:

Click to show / hide content block    Content Block 04
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

Features of the configuration software CDS 

  • The device is connected to the PC through a RS-232 interface. Connection cables (RS-232 to M8 x 1) are available in different lengths of 2 or 8 metres.
  • In case that your computer does not have the RS-232 interface, you can get a USB to RS-232 converter (part no. 6035396).
  • During the installation of the configuration software from CD-ROM you can also install the operation instructions of all safety systems mentioned above.
  • Easy documentation of the device attributes and also the configuration due to automatic protocol creation
  • Different user groups (machine operator, authorized customer, etc.) allow different functionalities.
  • Specialized function blocks make it easy to configure your application
  • Free delivery of the configuration software by ordering one of the safety systems mentioned above.
Click to show / hide content block    Content Block 05
Show Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
System recommendation: Standard Intel Pentium PC, 1 GHz, 1 GB RAM, 300 MB HD, VGA High Color (64k)

Operating system: Windows 2000, NT, XP, Vista

Order number: 2032314
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
SICK
6900 W. 110th St.
Minneapolis, MN
55438
Button to start the search