Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Safety Switches
Print
Home>Products>Product Portfolio>Safety Switches

Safety switches 

 

Electro-mechanical safety switches

SICK products easily withstand harsh conditions, such as impact and vibrations. SICK safety switches are available in plastic or metal housings and are reliable over a long lifetime.

Safety command devices

Safety command devices are of major importance for man-machine-interface in industrial applications. With SICK safety command devices, dangerous movements can be stopped safely and machine functions can be started safely while the protective device is open.

Non-contact safety switches

Stricter safety regulations, and the need for tamper-proof safety at work, now make modern safety switches indispensable. Non-contact safety switches from SICK can be used for the safe monitoring of movable guards as well as for position monitoring. You have a choice among three operating principles (magnetic, transponder and inductive), and different designs allow you to select the solution that best fits the application requirements.

Find our Products and Solutions

Contact

SICK
6900 W. 110th St.
Minneapolis, MN
55438
Button to start the search