|
|

Page Header
Safety locking devices are used for keeping protective devices safely locked until a hazardous area can be entered. They are intended for applications in which there is an immediate danger to people due to follow-on movements, for example when a door is opened, or if an uncontrolled intervention in the process would have serious consequences. There are two restraint types: In spring force locking, the protective device is held closed by spring force. In magnetic force locking, the protective device is held closed by activation of the magnetic coil. SICK offers a wide variety of products in the area of safety locking devices. The products differ in terms of their type, restraint type and electrical design.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
i10 Lock
|
Highly flexible with narrow shape
- Narrow plastic housing
- Either rigid or mobile actuators
- 3 cable entry glands M20 or M12 connection for AS-Interface
- Locked by spring force and magnetic force
- Locking and door monitoring
- LED status indication for AS-Interface
|
|
|
|
|

Portlet 2
|
|
|
i14 Lock
|
Standard requirements easily solved
- Small plastic housing
- 3 cable entry glands M20 x 1.5
- Locked with spring force
- 3 contacts for monitoring the locking
- LED locking indicator
- Mechanical unlocking mechanism on three sides
|
|
|
|
|

Portlet 3
|
|
|
i15 Lock
|
Small but nevertheless robust
- Small plastic housing
- Actuator head made from either metal or plastic
- Either rigid or mobile actuators
- 1 cable entry gland M20 x 1.5
- Locked by spring force and magnetic force
- 2 switching elements for separate locking and door monitoring
|
|
|
|
|

Portlet 4
|
|
|
i110 Lock
|
Tough head for high forces
-
Narrow plastic housing
-
Actuator head made from metal
-
Either rigid or mobile actuators
-
3 cable entry glands M20 x 1.5
-
Locked by spring force and magnetic force
- Locking and door monitoring
|
|
|
|
|

Portlet 5
|
|
|
i200 Lock
|
Extremely varied possibilities due to mature versatility
-
Compact plastic housing
-
Insertion area for stainless steel actuator
-
Either rigid, mobile or bolt actuator
-
3 cable entry glands M20 x 1.5
-
Locked by spring force and magnetic force
-
2 switching elements for separate locking and door monitoring
- LED locking indicator
|
|
|
|
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|