|
|

Page Header
The SICK safety light curtain family safeguards personnel and machines in automated production areas and optimizes work processes. SICK safety light curtains can be used vertically, horizontally or diagonally for safeguarding areas with potential hazards with workers or equipment. With a flexible design to fit all applications, SICK safety light curtains are simple to commission, maintain and very easy to use.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
miniTwin
|
-
Smallest safety light curtain on the market
-
End-to-end protective field coverage with no "dead zone"
-
Each stick is both sender and receiver
|
|
|
|
|

Portlet 2
|
|
|
C4000 Select
|
-
Integrated laser and alignment bar graph system
-
DIP switch configuration
-
Condensed "what-to-do" local diagnostics
-
Cascadable with an S300/S3000 safety laser scanner and other C4000 select safety light curtains
-
Optional integrated LED status indicator for 360 degree viewing
|
|
|
|
|

Portlet 3
|
|
|
C4000 Standard/Advanced
|
-
Complete self-diagnostics
-
Integrated control capabilities
-
Programmable configurations via CDS software
-
Compatible with a range of interfaces
|
|
|
|
|

Portlet 4
|
|
|
C4000 Advanced
|
-
Most advanced light curtain solution
-
Complete blanking and reduced resolution
-
Teach-in blanking capabilities
|
|
|
|
|

Portlet 5
|
|
|
C4000 Palletizer
|
-
Innovative pattern recognition technology eliminates need for muting
-
Self-learning or manual object size definition and tolerance
-
Detect multiple small or large objects
-
Can be positioned horizontally or at an angle
|
|
|
|
|

Portlet 6
|
|
|
C4000 ECO/Basic Plus/Micro
|
-
Simple point-of-operation safeguarding
-
Most economical solution for tasks to Safety Category 4
|
|
|
|
|

Portlet 7
|
|
|
C4000 Fusion
|
-
Integrated laser alignment system
-
Teach-in fixed blanking for point of operation protection
-
Built-in virtual photoelectric sensors
-
Can be used horizontally for entry/exit protection
-
Reduced resolution and multi-scanning possible
|
|
|
|
|

Portlet 8
|
|
|
C4000 Entry / Exit
|
- Self-teaching, dynamic blanking
- Multiscan function increases availability
- External device monitoring (EDM), restart interlock (RES)
- Configuration and diagnostics via PC
- Beam coding
- 7-segment display
|
|
|
|
|

Portlet 9
|

Portlet 10
|
|
|
M4000 and C2000 Safety Light Curtains
|
|
|
|
|
|
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|