SICK offers the most safety laser scanners on the market, providing you more application flexibility. Laser scanners are used for non-contact monitoring of a freely programmable area. No separate reflectors are required. Installation is simple because the sender and receiver are in a single housing.
Product
Scanning range (m)
Scanning angle (°)
Switchable field sets
Incremental encoder connections
Reflector mark detection
4 / 5.5 / 7
S3000 Professional
190
8
2
no
S3000 Advanced
4
S3000 Standard
1
S3000 Remote
S3000 Professional CMS
yes
S3000 Cold Store
7
180
S300 Professional
270
S300 Advanced
S300 Standard
S300 Professional CMS
S200
1.5