DEBUG:50.19.135.61 = extern



Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Optoelectronic Protective Devices
Print
Home>Products>Product Portfolio>Optoelectronic Protective Devices

Find our safety light curtain products & solutions

Contact

SICK
6900 W. 110th St.
Minneapolis, MN
55438

M4000 and C2000 Safety light curtains 

 

Safety light curtains are used for finger, hand protection and access protection. Depending on the type various machine functions are integrated or can be selected via safe control solutions: Restart interlock, external device monitoring, fixed/floating blanking, PSDI function, bypass function, operating mode selection, etc.

 

The product series 

       

Product

Type according to IEC 61496

 

Performance Level according to EN ISO 13849

Resolution (mm)

 

Scanning range (m)

 

Muting

Blanking / reduced resolution

 

M4000 Advanced Curtain

Type 4

PL e

14/30

0 ... 6 /           0 ... 19

yes3)

no

C2000 Standard

Type 2

PL d

20/30/40

0 ... 6 / 2,5 ... 19

yes1)

 

no

C2000 Standard in IP 69K Housing

Type 2

PL d

30

0 ... 4,5 / 2,5 ... 14,5

yes1)

 

no

C2000 RES/EDM

Type 2

PL d

20/30/40

0 ... 6 / 2,5 ... 19

yes1)

 

no

C2000 Cascadable

Type 2

PL d

20/30/40

0 ... 6 / 2,5 ... 19

yes1)

 

no

C2000 Eco

Type 2

PL d

30

0 ... 6

no

no

 

1) With Flexi Classic or Flexi Soft

3) With UE403

4) With LE20 Muting

5) Possible on request

6) No reduced resolution

Button to start the search