Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Motor Feedback Systems
Print
Home>Products>Product Portfolio>Motor Feedback Systems

Motor Feedback Systems 

Highly precise speed and position measurement.

Previously, three sensors were needed for commutation, position and speed, resulting in many interfaces. SICK's motor feedback systems offer these functions in one unit, with standardized electrical and mechanical interfaces.

SICK  motor feedback systems meet critical requirements, such as temperature resistance, high resolution, multiturn design with mechanical gearbox, high interference immunity, and small dimensions, enabling short motor build lengths.

 

Incremental and Incremental with Commutation

Multiturn HIPERFACE

Singleturn HIPERFACE

Linear HIPERFACE

Contact

SICK
6900 W. 110th St.
Minneapolis, MN
55438
Button to start the search