|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
TTK70 HIPERFACE
|
Absolute, non-contact length measuring system for linear motors
The "Turbo" for linear motor
Wear and maintenance free
Reliable determination of the position even at contamination and condensation of magnet tape
Measurement length up to 4 m
Extended type label
Suitable for high movement speed up to 10 m/s
|
|
|
|
|

Portlet 2
|

Portlet 3
|
|
|
Lincoder L230HI
|
Absolute, non-contact length measuring system for linear motors
Wear and maintenance free
Reliable determination of the position even at contamination and condensation of magnet tape
Measurement length up to 40 m
Suitable for high movement speed up to 6 m/s
|
|
|
|
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|