Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Motor Feedback Systems > SICKUSA.COM | SICK | Incremental with Commutation Encoders
Print
Home>Products>Product Portfolio>Motor Feedback Systems>SICKUSA.COM | SICK | Incremental with Commutation Encoders

Incremental and Incremental with Commutation Encoders 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Incremental encoders are used for asynchronous motors requiring no absolute rotor position. They are primarily used for speed control. Incremental encoders generate impulses which correspond to position, angle and

numbers of turns. They contain a disc with defined number of lines on it. The number of lines on the disc determines the resolution capability. The particular position is determined by counting these impulses from a reference point. A reference run is required to determine the absolute position.

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Incremental 

 

VFS60 

  • High-resolution incremental hollow shaft encoder
  • Number of lines, electrical interface and zero pulse width programmable by customer
  • Excellent concentricity
  • Exceptional robustness is achieved through large distance between the ball bearings
  • Pluggable cable outlet
  • Click to show / hide content block    Portlet 2
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
    Incremental with Communtation 

     

    CKS36 

    • User-programmable version is available
    • Compact design
    • High shock and vibration resistance
    • Compensation of eccentricity errors
    • High angular velocities
    Click to show / hide content block    Portlet 6
    Show Content 
    Show Title 

     

     

    CNS50 

  • Many variants available
  • Flexible number of lines
  • Flexible number of pol pairs
  • Click to show / hide content block    Portlet 7
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 8
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 9
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 11
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 12
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
    Find our Products and Solutions

    Contact

    SICK
    6900 W. 110th St.
    Minneapolis, MN
    55438
    Button to start the search