|
|

Page Header
The sturdy stainless steel tuning fork is piezoelectrically energized and vibrates at its resonant frequency. If the tuning fork is covered with liquid, the vibration frequency changes. This change is reliably detected by the integrated electronic circuitry and converted into a switch signal.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
LFV200 - Level measurement with tuning fork for liquids
|
Tuning fork detects filling levels and protects pumps from dry running
LFV200 is used as a universal limit switch for liquids
- can be mounted on tanks and pipes independent of installation situation
- setup without adjustment
- product-independent switching point
- wear and maintenance-free
- smallest mounting dimensions
- hygenic applications for food and beverage
- very high reproducibility
|
|
|
|
|

Portlet 2
|
|
|
LFV300 - Level measurement with tuning fork for liquids
|
LFV300 is used as a universal limit switch for liquids
|
|
|
|
|

Portlet 3
|
|
|
LBV300 - Level measurement with tuning fork for bulk
|
LBV300 is used as a universal limit switch for bulk solids
- very rugged tuning fork
- setup without filling
- high abrasion resistance
- insensitive to build up
- Fault monitoring
- dust explosive protection (Atex) available
- very high reproducibility
|
|
|
|
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|