|
|

Page Header
|

Portlet 1
|
Hide Content Element
|
Show Title
|
|
|
|
BULKSCAN – the measuring system for belt conveyors
|
The BULKSCAN system measures volume throughput of any bulk materials.
Scan and measure volumes with the rugged ls on conveyor belts.
Scan and measure volumes with the rugged BULKSCAN laser scanner – wherever the bulk material is transported via conveyor belt. Belt utilisation is monitored and optimised –also saving energy and cutting loading time.
- exact measurement of volume and evaluation of the balance point on the conveyor
- continuous and contact free measurement
- laser scanner is mounted over the conveyor belt, no parts touch the product
- conversion from volume to mass or density possible
|
|
|
|
|

Portlet 2
|
|
|
DMT
|
Non-contact measurement of long distances - up to 155 m
|
|
|
|
|

Portlet 3
|
|
|
DT20
|
Distance sensor with analog output for close range
- Measurement range 90…600/100…1,000 mm
- Infrared light source ideal for applications that require measurement in steam or fog
- Analog output 4…20 mA and 1 switching output
- Metal housing suitable for harsher environments
(IP 66/67)
- Plug and play sensors, custom preprogrammed settings available
- Fast response time <15 ms
- Swivel connector makes mounting easy
|
|
|
|
|

Portlet 4
|
|
|
DT50
|
Industry-leading ambient light immunity, fast response time and high resolution
- HDDM - advanced time-of-flight technology
- Large measurement range 200…10 000 mm
- Analog output 4…20 mA and 1 PNP output
- Display with easy to use setup menu
- Safe against ambient light up to 40 klux
- Large temperature range: -30°C to + 65°C
- Red laser beam for precise alignment
- Die cast zinc metal housing
|
|
|
|
|

Portlet 5
|
|
|
DT60
|
Distance sensor with analog output for mid-range distances
- Measurement range up to 5,300 mm
- Analog output 4…20 mA
- Customer-specified, preprogrammed versions available for fast system integration
- Time of flight technology for reliable results
- Visible red light laser
- Power-on LED
|
|
|
|
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|