|
|

Page Header
A low-energy, electromagnetic impulse is generated in the electronics of the sensor, coupled into the probe. When this impulse reaches the fluid on the surface to be measured, part of the impulse is reflected there and runs along the probe back to the electronics, which then calculate the fill level from the time difference between the impulse sent out and the received on.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
LFT - Level measurement with innovative TDR technology
|
Continuous level measurement and level switching with LFT level measurement system
- Independent of installation conditions due to TDR technology and coaxial probe design
- For oil- and water-based fluids, no recalibration if mixture changes or tank shape is altered!
- The solution for precise and reliable measurement, especially in small tanks and containers
- One device for point level detection and continuous applications Simple one-bottom operation and teach-in
|
|
|
|
|

Portlet 2
|
|
|
LFP - The clean solution
|
Robust design increases service life
High flexibility due to retractable probe and interchangeable connection concept
Cost savings due to multiple output signals: one system for both level detection and continuous level monitoring
Time and cost savings due to low maintenance and quick commissioning
No calibration or recalibration required for commissioning, thus saving time and costs
|
|
|
|
|

Portlet 3
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|