|
|

Page Header
Capacitive sensors are ideal for level and feed monitoring. From solid material, such as paper or wood... to granules or liquids, they reliably detect the status of the product during the production process and final inspection. Sensing ranges between 1 and 25 mm allow clearance in almost any installation and they are extremely adaptable for a wide range of applications. These sensors are also suitable for extremely adverse industrial environments. Impurities and contamination, dust and airborne spray particles have little effect on them as does electro-magnetic interference. They are installed in diverse markets, such as the food industry, automobile industry or in storage and conveying technology.
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
CQ28
|
Level measurement for fluids and bulk
- Unique, thin design offers numerous mounting options
- Short-circuit protection (pulsed)
- Enhanced EMC immunity
- PNP and NPN switching output versions
- LED status indicator
- Teach-in via control wire or push-button
|
|
|
|
|

Portlet 2
|
|
|
CM30
|
Level measurement for fluids and bulk solids
- Sensing range 8 – 25 mm
- High EMC immunity
- Short-circuit protection (pulsed)
- Complementary output function
- IP 67 enclosure rating
- LED status indicator
- M18 and M30 housings available
|
|
|
|
|

Portlet 3
|
|
|
CM18 PTFE
|
PTFE housing with M18 x 1 mm
High EMC immunity
Short-circuit protection (pulsed)
Complementary output function
IP 67 enclosure rating
LED status indicator
|
|
|
|
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|