|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
At a high level - hydrostatic level probe LFH
|
The level probe LFH is a precise pressure transmitter for continuous level measurement. The liquid column above the probe creates a hydrostatic pressure which is a direct indicator for the liquid level. Through its permanently connected cable the LFH is submerged into the liquid to be monitored. Thus, the container wall does not need to be disturbed to fit a level sensor.
Enables level measurement under difficult conditions where other measurement technologies fail
No openings required in the wall of the vessel
For cleaning purposes the probe can easily be taken out of the liquid
High reliability through rugged design and robust materials
|
|
|
|
|

Portlet 2
|

Portlet 3
|

Portlet 4
|

Portlet 5
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|