Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Laser Measurement Systems
Print
Home>Products>Product Portfolio>Laser Measurement Systems

Measuring and detection solutions 

 

Indoor laser measurement technology

Based on time-of-flight technology, laser measurement systems from SICK help determine if a pallet load meets measurement criteria, control robots for automatic baggage loading, count people in public areas, monitor the path ahead of autonomous vehicles, and many other applications.

Level sensors

SICK offers a variety of solutions for reliable liquid level measurement in stocking, tank content, storage capacities or automated disposal applications. Laser, ultrasound, capacitive measurement and electromechanical technology can be used for small and large measuring tasks.

Outdoor laser measurement technology

Outdoor laser measurement systems from SICK are designed to stand up to tough weather conditions. They help prevent collisions and position cranes in ports and harbors applications, classifiy vehicles in moving traffic, determine the height of a vehicle before entering a tunnel, monitor the path ahead of autonomous vehicles, and guard property in building security applications.

Applications

Contact

SICK
6900 W. 110th St.
Minneapolis, MN
55438
Button to start the search