Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Industrial Sensors
Print
Home>Products>Product Portfolio>Industrial Sensors

PinPoint Technology 

 
Click to show / hide content block    Page Header
Show Page Header 
 

PinPoint is a new type of LED technology
for photoelectric sensors from SICK. Pin-point LEDs concentrate energy on a smaller area and increase the intensity of the light spot.

  • Easy alignment with visible light spot
  • Improved sensing distances with red light
  • Application-optimized light spots improve object detection
  • Laser precautions are not required

 

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

W2 Slim 

  • Subminiature housing
  • Robust housing with metal sleeves
  • Background supression photoelectric proximity sensor with laser like light spot
  • PinPoint technology 
Click to show / hide content block    Portlet 2
Show Content 
Show Title 

 

 

W4-3 

  • Best-in-class performance
  •  Simple operation startup thanks to:
    - simple teach function
    - precise 5-gear potentiometer
    - control wire
  • Best background suppression in its class
  • Best ambient light suppression
  • IO-Link for remote monitoring and communication
  • Brightest, sharpest light spot in its class
  • PinPoint technology
Click to show / hide content block    Portlet 3
Show Content 
Show Title 

 

 

W4S-3 

  • Advanced, best-in-class performance
  • Background supression type with laser-similar light spot
  • Photoelectric sensor for transparent objects with threshold updating
  • Very small and highly visible light spots
  • PinPoint technology
Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 5
Show Content 
Show Title 

 

 

W12-3 

  • Tough, metal housing with dovetail attachment
  • Setting per potentiometer, teach-in or double teach-in
  • OES3 technology: Immune to ambient light , optical reflections and cross talk
  • Rotatable M12 plug
  • IO-Link for remote monitoring and communication
  • Optional Teflon coating
  • PinPoint technology

Click to show / hide content block    Portlet 6
Show Content 
Show Title 

 

 

W11-2 

  • Outstanding performance in plastic housing
  • Multiple mounting options including dovetail mounting
  • Rotatable M12 plug
  • PinPoint technology
Click to show / hide content block    Portlet 7
Show Content 
Show Title 

 

 

W14-2  

  • Faster commissioning due to the highly visible light spot
  • Sturdy plastic housing
  • Photoelectric proximity sensor with background suppression
  • PinPoint technology
Click to show / hide content block    Portlet 8
Show Content 
Show Title 

 

 

W23-2 

  • "Plug & Play" photoelectric reflex sensors
  • Proximity sensor with background suppression
  • PinPoint technology
Click to show / hide content block    Portlet 9
Show Content 
Show Title 

 

 

W27-3 

  • Universal application for long ranges
  • Operation stability even with ambient light and optical reflections
  • Extremely resistant against vibrations and shocks
  • PinPoint technology
Click to show / hide content block    Portlet 10
Show Content 
Show Title 

 

MHTB15 

MHTB15 

  • Secure detection of critical objects using superior  background suppression performance
  • Flexible, universally applicable with its large sensing range up to 300 mm, distance easily adjustable
  • Ideal for space-saving installation due to shortest housing length on the market, flush mounting
  • Reliable detection of small parts due to small light spot
  • Simple alignment and implementation due to visible, even light spot
  • PinPoint technology
  • Click to show / hide content block    Portlet 11
    Show Content 
    Show Title 

     

    MHTB15V 

    MHTB15V 

  • Secure detection of critical objects using superior  background suppression performance 
  • IP 69K, corrosion-resistant – designed for food- & beverage applications due to its stainless steel housing
  • Flexible, universally applicable due to its large sensing range up to 300 mm, distance easily adjustable
  • Ideal for space-saving installation due to shortest housing length on the market, flush mounting
  • Reliable detection of small parts due to small light spot
  • Simple alignment and implementation due to visible, even light spot
  • PinPoint technology
  • Click to show / hide content block    Portlet 12
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
    SICK
    6900 W. 110th St.
    Minneapolis, MN
    55438
    Button to start the search