Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Industrial Sensors
Print
Home>Products>Product Portfolio>Industrial Sensors

Zone control 

 
Click to show / hide content block    Page Header
Show Page Header 
 
WTR, WLR and ZLM1 sensors control the material flow on backup conveyor sections and support the exact infeed and outfeed of the conveyed products at distribution stations.  Using  integrated logic, zero pressure accumulation can be realized and as a result, collisions and product damage can be avoided.
No programming and less cabling. The products can be used for decentralized control which significantly increases throughput of conveyor systems.
Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

The product families 

 

WTR 

  • 3 in 1: Photelectric proximity sensor, valve and logic in a compact product
  • Under the conveyor mounting between the rollers
  • Background suppression
  • Continuously variable sensing distance
  • Integrated logic for accumulating roller conveyors (fit also for motorized driven rollers)
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

WLR 

  • 3 in 1: Photelectric proximity sensor, valve and logic in a compact product
  • Under the conveyor mounting between the rollers
  • Reflector version
  • Continuously variable sensing distance
  • Integrated logic for accumulating roller conveyors (fit also for motorized driven rollers)
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

ZLM 

  • Side-frame mounting
  • Logic module with logic mode and solenoid valve for accumulation roller conveyors
  • Connection for different kinds of SICK sensors are possible
Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

Solenoid valve 

  • Used with WTR/WLR/ZLM
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
SICK
6900 W. 110th St.
Minneapolis, MN
55438
Button to start the search