|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Show Title
|
|
|
|
W9-3
|
• VISTAL™ housing material • PinPoint LED • Pilot LED (2nd sender LED) • Variable mounting with M3 or M4 screws • Multiple connection options • Continuous threshold adaption for clear material object detection
|
|
|
|
|

Portlet 2
|
|
|
W15
|
- OES3 technology provides best-in-class background suppression at extended range
- High-performance sensor
- Flush front mount using snap ring
- Transparent back cover for perfect indicator LED visibility
|
|
|
|
|

Portlet 3
|
|
|
W12-3
|
- Rated IP 69K for wash down
- OES3 technology offers exceptional background and foreground suppression
- Multiple mounting options
- Rotatable M12 plug
- IO-Link
- Optional Teflon coating
|
|
|
|
|

Portlet 4
|
|
|
WL12G-3
|
- Clear material detection
- Continuous threshold adaption
- Sensitivity adjustment via Teach-in
- Operation mode selection via Teach-in
- I/O Link technology
- Autocollimation optics
- Robust metal housing
- Rotatable M12 plug
|
|
|
|
|

Portlet 5
|
|
|
W18-3
|
- Best-in-class background suppression
- Suitable for demanding tasks
- Lean design, wide range of applications
- Ambient operating temperature: –40 °C ... +60 °C
- IO-Link
|
|
|
|
|

Portlet 6
|
|
|
W14-2
|
- Economic solution for standard applications
- Detect conveyed objects reliably
- Proximity sensor with adjustable background suppression
- Pin-point technology
|
|
|
|
|

Portlet 7
|
|
|
W1000
|
- Offered in a wide variety of sensing ranges
- Exceptional ambient light immunity
- Signal strength indicator
- Plastic housing is welded for outstanding durability
- IP 67/NEMA 6 enclosure rating
|
|
|
|
|

Portlet 8
|
|
|
W9-2
|
- Large range of products in compact housing
- Precise background suppression
- Photoelectric sensor with autocollimation optics
- Immune to ambient light interference
|
|
|
|
|

Portlet 9
|
|
|
W11-2
|
- Outstanding performance in plastic housing
- Multiple mounting options, including dovetail
- Rotatable M12 plug
- Pin-point technology
|
|
|
|
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|