Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Industrial Sensors
Print
Home>Products>Product Portfolio>Industrial Sensors

Compact photoelectric sensors 

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Product groups 

 

W27-3 

  • Universal applications for long ranges
  • Operation stability with ambient light and optical reflections
  • Extremely resistant to vibration and shock
  • Universal voltage supply (DC and DC/AC devices)
  • Options: time functions, IO-Link, teach-in, test input, various connection options
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

W23-2 

  • Plug and play photoelectric reflex sensors
  • Energetic proximity sensor
  • 360° visibility on indicator LEDs for faster monitoring

 


Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

W280 

  • Flexible installation with rotatable plug connection
  • DC/AC devices fulfill EN 61000-6-3 (interference emissions for "residential and commercial areas")
  • Everything complete at installation site, because mounting bracket and reflector are supplied with device (type-dependent)
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

W24-2 

  • Metal housing for harsh industrial conditions
  • Universal voltage supply (DC and DC/AC devices)
  • Options: front pane heating, soiling alarm


 

Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

W34 

  • Long sensing distances
  • Robust housing with excellent resistance to chemicals
  • High degree of insensitivity to ambient light
  • Universal voltage supply (DC and DC/AC devices)

 

Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

W45 

  • Metal housing for harsh industrial conditions and outside areas
  • High operating reserve at 100 m with through-beam photoelectric sensor
  • Options: detection of hot steel slabs (> 800° C)

 

Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

W2000 

  • Rugged plastic housing
  • Crosstalk immunity
  • Adjustable sensing range
  • Signal strength indicator
  • IP 67/NEMA 6 enclosure rating
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

 

WL27-3 Reflex Array Sensor   

  • Reliable leading edge detection of irregularly shaped objects regardless of object properties or position within the array
  • Reduces installation costs by up to 50%
  • Optical alignment indicator
  • More reliable operation due to the continuous automatic adjustment of the switching threshold
  • Click to show / hide content block    Portlet 9
    Show Content 
    Hide Title 

     

     

    W27-3 MultiPac 

  • Two complete and independent receiver systems
  • High-power LED, extreme light intensity
  • Special software
  • Sensing distance up to 500 mm
  • Fast and easy commissioning thanks to the very good visible red high-power LED
  • Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 11
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 12
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
    SICK
    6900 W. 110th St.
    Minneapolis, MN
    55438
    Button to start the search