|
|

Page Header
|

Portlet 1
|
Hide Content Element
|
Hide Title
|
|

Portlet 2
|
|
|
W4S-3 INOX
|
- IP 69K-rated sensor enclosed in a stainless steel housing
- Field-tested to withstand harsh wash down environments
- Smooth housing design prevents bacteria growth
- SICK's custom ASIC, OES3 technology, provides exceptional background and foreground suppression
|
|
|
|
|

Portlet 3
|
|
|
W4 Teflon
|
- Sturdy Teflon housing for use in wet and aggressive environments
- Suitable for use in the food & beverage industry
- Sensing range setting via teach line
- Available as BGS and through-beam
|
|
|
|
|

Portlet 4
|
|
|
MH15V
|
- Shortest M18 housing on the market
- Corrosion resistant with a full-metal stainless steel housing
- Cleaning resistant; certified by independent institutes:
– Ecolab – JohnsonDiversey
- Extremly watertight (IP 68 & IP 69K – according to DIN 40050)
|
|
|
|
|

Portlet 5
|
|
|
V18V
|
- Background suppression, through-beam, reflex and energetic versions available
- Touch teach-in – sensitivity adjustment directly on the sensor
- No mechanical operating components: stainless steel – nothing else
- Corrosion resistant
- Cleaning resistant; certified by independent institutes:
– Ecolab – JohnsonDiversey
- Extremely watertight: IP 68 & IP 69K – according to DIN 40050
|
|
|
|
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|