Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Ultrasonic sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Ultrasonic sensors offer non-contact measurement by comparing an emitted ultrasonic wave to the wave returned after hitting the target.  The measurement is independent of material color. SICK's line of ultrasonic sensors detect objects and measure distances with high accuracy. They offer outstanding background suppression and detection of transparent targets or targets with non-uniform surfaces. 

Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Ultrasonic sensors 

 

UM30-2 

Short housing, increased measurement performance

  • Advanced problem-solving features - no PC required
  • EasyTouch display enables fast and easy setup and configuration
  • Short housing provides more installation options
  • Connect multiple sensors together to act as one large sensor
  • Improved resolution (0.18 mm)
  • Immune to dust, dirt and fog
  • Analog and digital output
  • Operating sensing range up to 6000 mm
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

UM18 

Improved resolution and repeatability

  • Background teach-in feature
  • Simple to set up
  • Metal housing, IP 67
  • Internally integrated temperature compensation
  • Insensitive to dirt, dust, and fog
  • Available with 1 or 2 switching outputs PNP/NPN or analog output (voltage or current)
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

UC12 

Industry-leading functionality with single-push teach for three modes

  • Three sensing modes: teach on target, teach-in window, and teach-in background provides flexibility
  • Sensing range 20 - 250 or 50 - 350 mm
  • Metal housing, IP 67
  • Immune to dirt, dust, and fog
  • 1 switching output PNP/NPN
  • Swivel connector provides more mounting options
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

UC4 

Excellent detection of optically difficult targets

  • Excellent detection of optically difficult targets, such as clear, shiny and dark materials and provides perfect performance in optically challenging environments
  • Smallest SICK ultrasonic sensor
  • 250 mm range
  • Simple push-button setup
  • Proximity, window and reflector mode
  • Insensitive to dirt, dust, and fog
  • 1 switching output PNP/NPN

 

Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

UP30  

Pressure resistant ultrasonic level sensor

  • Optimized for level applications in pressurized containers up to 6 bar
  • High chemical resistance due to PTFE protected sound converter
  • Continuous measurement and switching output in one device
  • 500 mm operating distance
  • Immune to dirt, dust and mist

 

Click to show / hide content block    Portlet 6
Show Content 
Show Title 

Ultrasonic double sheet sensors 

 

UM18 double sheet detector 

Highest efficiency for your print job

  • Double-sheet detection of foils, metal sheets and ultra-fine corrugated cardboards
  • Operational area 40 mm +/- 3 mm
  • Automatic adjustment, no alignment, no teach-in necessary
  • Colour-independent
  • Plug and play
  • 2 PNP outputs for double and mis-fed sheets
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Find our ultrasonic sensor products and solutions

Button to start the search