Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Position finders 

 
Click to show / hide content block    Page Header
Show Page Header 
 

DMP position finders are optoelectronic sensors that are used for millimeter-accurate fine positioning in the storage and conveyors industry. The sensors are used for fine positioning in the x- and y-directions. The DMP3 is recommended for operating distances between 200 mm - 350 mm and does not use reflectors. The device is a camera-based sensor that carries out fine positioning on holes or colored points. The DMP2 is used for longer operating distances of up to 2,000 mm. This sensor operates with reflectors.

Both devices allow reliable and highly accurate storage and retrieval or docking processes.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

DMP2 

Precise fine positioning with reflector

  • Distance between 200 mm and 2,000 mm
  • Simple use due to switching outputs or analog output
    4…20mA
  • Simple alignment
  • Integrated software
  • Repetition accuracy- 0.15 mm
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

DMP3 

Precise fine positioning without reflector

  • Distance between 200 mm and 350 mm
  • Teach-in two different positions
  • Four switching outputs
  • Integrated processing
  • Simple alignment
  • Repetition accuracy- 0.15 mm
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Find our position finder products and solutions

Button to start the search