Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Optical data transmission 

 
Click to show / hide content block    Page Header
Show Page Header 
 
The ISD infrared data transmission system enables wireless data transmission to rail-mounted vehicles along the light beam. This system is a friction-free alternative to trailing cables, such as with high-bay stackers. The system consists of a device pair- optical data sender and receiver. Both units can communicate in both directions over large distances. The point-to-point light beam is monitored during data transmissions. Interruption of the light beams is indicated both optically on the device and signalled via a special interface.
Click to show / hide content block    Portlet 1
Hide Content Element 
Hide Title 

 

 

ISD280 

Optical data transmission for standard applications

  • Sensing range up to 180 m
  • Baud rate up to 1.5 Mbit adjustable
  • Optical aid for alignment
  • Variety of interfaces: Profibus, RS485, RS422, SSI
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

ISD300 

Optical data transmission for long sensing ranges

  • Sensing range up to 300 m
  • Baud rate up to 2 Mbit adjustable
  • Electronical alignment aid via display
  • Optical aid for rough alignment
  • Variety of interfaces: Profibus, Ethernet, DeviceNet, ModBus
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

ISD400 

Optical data transmission with adjustable frequency

  • PROFIBUS/Ethernet interface
  • Adjustable carrier frequency F1/F2
  • Flexible bracketing options for easy alignment
  • Connection and setup without opening device
  • Up to 3 MBit/s optical transfer rate
  • Integrated repeater
  • Integrated ethernet switch
  • 10/100 Mbit Ethernet
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Find our optical data transmission products and solutions

Button to start the search