Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Luminescence sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Luminescence sensors react to luminescent pigments, which are activated by the UV light source in the sensor. The sensors emit UV light with a wavelength of approx. 375 nm. Fluorescent substances convert the UV light into long-wave visible light. The light reflected in this way is received and evaluated by the luminescence sensor. Luminescence sensors with a blue LED (approx. 480 nm) are particularly suited for red luminescent marks.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

  

 

LUT9 

Fast and precise detection even with large sensing distances

  • Simple teach-in
  • Sensing distance up to 250 mm
  • Variants with IO-link
  • Bar graph display for easy visualization of the luminescence intensity
  • High speed (6.5 kHz), standard (2.5 kHz), high resolution (500 Hz)
  • Additional optical filters, in order to suppress background luminescences
  • Fiber-optic cable connection (with 20 mm lens)
  • Analog output
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

LUT8 

For universal use with easy adjustment

  • Simple sensitivity adjustment in 8 stages
  • Visualization of the luminescence intensity with the help of the bar graph display
  • Sensing distances selectable through interchangeable lenses
  • Additional optical filters, in order to suppress background luminescences
  • Fiber-optic cable connection (with 20 mm lens)
  • Analog output
Click to show / hide content block    Portlet 3
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

LUT1 

Compact metal housing with UV or blue LED

  • Long sensing distances, up to 150 mm
  • Infinite switching threshold adjustment using touch-sensitive keypad
  • Switching frequency 600/s or 6000/s
  • Transmitter LED UV (375 nm) or blue (480 nm)
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

LUT2 

High performance in miniature format

  • Small housing
  • Switching threshold adjustment for low fluorescence
  • Static mark and/or background teach-in via control panel or control cable
  • Switching frequency 500/s and 2000/s
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

LUT3 

 The solution for standard applications

  • Simple adjustment via multi-turn potentiometer
  • Sensing ranges up to 90mm
  • Long life ultraviolet LEDs for light source
  • Off delay timer function
  • Optional fiber optic cables available
  • Both switching and analog outputs
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Find our luminescence sensor products & solutions

Button to start the search