Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Fork sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

These sensors combine the sender and receiver in a single housing. This ensures very reliable detection. The distance between the sender and the receiver is fixed, defined by the housing shape, and is described as the "fork width."

Even very slight differences in light attenuation are detected, thanks to tightly focused light emission and high detection accuracy. Simple installation and high immunity to ambient light are just two of the advantages offered by fork sensors.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

UF 

For transparent labels

  • Detection of labels – whether transparent, opaque or printed
  • Unaffected by metallic colors
  • Accurate detection through reliable response time
  • Small, industry-standard housing
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

WFnext 

For a wide range of applications

  • Sensor for high-speed labelling machines
  • 21 different housings available, making it suitable for detection tasks on conveyor belts, in assembly and handling
  • Simple and accurate adjustment via teach-in or manually via +/– buttons
  • Light/dark switching output
  • PNP and NPN switching output
  • Rugged, IP 65 aluminium housing
  • Infrared light source provides excellent ambient light resistance
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

WFL 

Highest position accuracy

  • Small laser light spot ideal for precise detection of small targets
  • Class 1, low power laser
  • Visible light spot enables simple and quick setup
  • High switching frequency of 10 kHz for very precise
    positioning of objects
  • Minimum detectable object size of 0.05 mm
  • 21 different models with different fork widths and depths
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

WFM 

Connect and get started

  • Clearly visible red emitted light
  • Easy adjustment
  • No setting, immediately ready to operate
  • 360° signal strength indicator
  • 5 fork sizes:
    max. depth 120 mm
    max. width 180 mm
  • Stable aluminium housing
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
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
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
Find our fork sensor products and solutions

Button to start the search