Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Short-range distance sensors (displacement)  

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

OD Standard 

  • Proximity mode
  • Measurement range: 0.2 ... 0.4 m
  • Accuracy: up to 80 µA
  • Analog output: 4 ... 20 mA
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

OD Hi 

Non-surface dependent, accurate distance measurement

  • Many measuring ranges from 26…34 mm up  to 100…400 mm
  • CMOS technology allows measurement of targets regardless of color or reflectivity
  • Fast and easy setup thanks to LCD on the device
    Laser technology for precise measurement or detection of very small objects
  • Robust and compact stand-alone device
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

OD Value 

High accuracy performance at a competitive price

  • Several measuring ranges - from 26…34 mm up  to 60…180 mm
  • CMOS technology allows measurement of targets regardless of color or reflectivity
  • Easy-to-read bar graph display for fast installation and maintenance
  • Wide range of products for easy integration into your application
  • Laser technology for precise measurement of very small objects
  • Compact, stand-alone device
  • Excellent price/performance ratio
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

OD Max/OD Max Transparent  

Connect two sensors into one controller

  • Several measuring ranges from 24…26 mm up  to 250…450 mm
  • Easiest solution for customer specific applications, thanks to integrated calculations based on values from 2 sensors
  • Non-surface dependent measurement with CMOS receiving element
  • High measuring accuracy and frequency to ensure quality
  • Laser technology for precise measurement or detection of very small objects
  • Several interfaces
  • IP 67
  • OD Max Transparent - model for measurement of transparent materials
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

OD Precision 

Only optical displacement sensor that connects three sensors to one controller

  • Many measuring ranges from 24…26 mm up  to 300…700 mm
  • Easiest solution for customer specific applications, thanks to integrated calculations of up to 3 sensors
  • Non-surface dependent measurement with CMOS receiving element
  • High resolution (0.02 microns)
  • Glass thickness measurement with just one sensor head
  • Different light spot sizes, the ideal solution for any application
  • Stand-alone use via RS422
Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Button to start the search