|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
DT2
|
Distance sensor with analog output
- Plug & play sensor
- M12 plug, 4-pin
- Measurement range 50…300 mm
- 1 mm resolution
- Small housing
|
|
|
|
|

Portlet 2
|
|
|
DT10
|
Simple setup with a high degree of accuracy and repeatability
- Plug & play sensor
- Measurement range 50…500 mm
- Analog output 4…20 mA and 1 switching output
- Good measuring accuracy
- Visible red light
- Short response time of 20 ms
- Immune to external light sources (HF lamps)
|
|
|
|
|

Portlet 3
|
|
|
DT20
|
Distance sensor with analog output for close range
- Measurement range 90…600 / 100…1.000 mm
- Infrared light source ideal for applications that require measurement in steam or fog
- Analog output 4…20 mA and 1 switching output
- Metal housing suitable for harsher environments
(IP 66/67)
- Plug & play sensors, custom preprogrammed settings available
- Fast response time <15 ms
- Swivel connector makes mounting easy
|
|
|
|
|

Portlet 4
|
|
|
DT20 Hi
|
Three sensing ranges
- Measurement range 100...1000 / 100…600 / 100…300 / 50…150 mm
- Scaleable analog output 4…20 mA and 1 switching output (invertable)
- Red laser beam for precise alignment
- CMOS technology
- Display with easy to use setup menue
- Immune to external light sources
|
|
|
|
|

Portlet 5
|
|
|
DS30
|
Reliable background supression in highly reflective surroundings
- Measurement range: 200...2,000 mm on black and white
- Measurement range: 200...3,000 mm on grey and white
- Time-of-flight technology ensures the best background supression on all targets up to 150 m
- No black/white shift enables precise and reliable switching
- Models with 1, 2 and 3 switching outputs available for maximum flexibility
|
|
|
|
|

Portlet 6
|
|
|
DS40
|
Time-of-flight sensor with one switching output for standard applications
- Background suppression up to 100 m (also shiny objects)
- High target dynamic: black to extremely shiny
- Sensing range of up to 5 m
- Precise alignment by red laser light
- Easy and fast teach-in via teach button
- 1 switching output for standard applications
|
|
|
|
|

Portlet 7
|
|
|
DT50
|
Industry-leading ambient light immunity, fast response time and high resolution
- HDDM - advanced time-of-flight technology
- Large measurement range 200…10 000 mm
- Analog output 4…20 mA and 1 PNP output
- Display with easy to use setup menu
- Safe against ambient light up to 40 klux
- Large temperature range: -30°C to + 65°C
- Red laser beam for precise alignment
- Die cast zinc metal housing
|
|
|
|
|

Portlet 8
|
|
|
DT50Hi
|
Distance sensor with high precision up to 20 m measurement range
- State-of-the-art time-of-flight technology for fast and accurate measurement results (range up to 20 m)
- Analog output 4…20 mA and 1 PNP output
- Quick and easy setup thanks to the display and intuitive operation
- Immune to ambient light up to 40 klux
- Wide temperature range from –30 °C to +65 °C
- Red light laser with small light spot for precise alignment
- Die cast zinc metal housing
|
|
|
|
|

Portlet 9
|
|
|
DS60
|
The solution for long measurement distances
- Measurement range up to 6 m on target and 20 m on reflector
- Background suppression up to 100 m (also shiny objects)
- 2 invertable switching outputs
- Time-of-flight technology for reliable results
- Precise alignment by red laser light
- Teach-in
|
|
|
|
|

Portlet 10
|
|
|
DL60
|
Distance sensor with analog output up to 24 m measurement range
- Measurement range 24 m on reflector
- Low black white shift. Easily change out the target material without sacrificing accuracy
- Analog output 4…20 mA
- Teach-in and plug & play version
- Time-of-flight technology for reliable results
- Visible red light laser
- Power-on LED
|
|
|
|
|

Portlet 11
|
|
|
DT60
|
Best performance in the mid-range distance sensor category
- Measurement range up to 5.300 mm
- Analogue output 4…20 mA
- Low black white shift. Easily change out the target material without sacrificing accuracy
- Customer specified, preprogrammed versions available for fast system integration
- Time-of-flight technology for reliable results
- Visible red light laser
- Power-on LED
|
|
|
|
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|