Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Long-range distance sensors 

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

DME3000 

Precise, non-contact distance measurement

  • Proximity mode - measurement range up to 10 m
  • Reflector mode - measurement range up to 500 m
  • High measurement accuracy and reproducibility
    thanks to time-of-flight measurement
  • Simple adjustment using visible red light
  • Easy handling due to integrated display
  • 2 switching outputs
  • Pre-failure signalling output and plausibility control
  • SSI, RS422 or Profibus interfaces
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

DME4000 

High-performance for short measurement distances

  • Measurement range 0.15…50 m / 0.15…130 m / 0.15…220 m
  • Short positioning processes: very fast measuring time
  • Very high accuracy and reproducibility
  • Convenient operation start-up: illuminated LCD display
    with diagnosis information
  • Easy assembly and alignment - alignment bracket with spring/visible red light
  • Variety of interfaces- SSI, RS 422, Profibus, Hiperface, CanOpen, DeviceNet
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

DME5000 

High degree of accuracy and repeatability, plus exceptionally quick response times

  • Measurement range 0.15…70 m / 0.15…150 m / 0.15…300 m
  • Short positioning processes- very fast measuring time
  • High degree of system availability- highest accuracy and reproducibility
  • Convenient operation startup. Illuminated LCD display
    with diagnostic information
  • Easy assembly and alignment
  • Variety of interfaces- SSI, RS 422, Profibus, Hiperface, DeviceNet
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

DT500 

Lower-cost alternative to long-range distance measurement without a reflector

  • Measurement range 0.2…70 m
  • 1 analog output, RS-422, CAN
  • Highly accurate thanks to time-of-flight measurement
  • Easy to set up via the built-in display and keypad
  • Simple adjustment using red laser light
  • Metal housing with integrated heating option
  • Weather protection housing optional
  • Alignment bracket optional
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

DS500 

Laser sensor measures distances to 30 m - on black material

  • Measurement range 0.2…70 m
  • 2 switching outputs
  • Easy to set up via the built-in display and keypad
  • Very high measurement accuracy thanks to time-of-flight measurement
  • Simple adjustment using red laser light
  • Metal housing with integrated heating option
  • Weather protection housing optional
  • Alignment bracket optional
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

DMT10-2 

Non-contact measurement of long distances - up to 155 m

  • Second-generation sensor offers faster response time and longer measurement range - up to 155 m
  • “Enclosure window mode” suppression (ignores anything within 2 m of the sensor)
  • Excellent accuracy thanks to time-of-flight measurement
  • Simple adjustment using pilot light
  • Indoor or outdoor use
  • 2 switching outputs
  • RS422 or RS232 serial interface and analog output
  • Profibus
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

DML40-2 

Non-contact measurement of long distances - up to 1,100 m

  • Second-generation sensor offers faster response time and longer measurement range - up to 1,100 m
  • “Enclosure window mode” suppression (ignores anything within 2 m of the sensor)
  • Excellent accuracy thanks to time-of-flight measurement
  • Simple adjustment using pilot light
  • Indoor or outdoor use
  • 2 switching outputs
  • RS422 or RS232 serial interface and analog output
  • Profibus
Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12