Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Contrast sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 
SICK Contrast sensors detect minimum contrast levels at maximum speeds, such as print marks on foil, packaging and print products. They detect small differences in grey values between mark and background on matte, gloss or transparent surfaces.
Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

KT10-2 

For high-speed applications with the most demanding requirements

  • 20 µs response time (jitter < 10 µs) for fast printing applications
  • Precise light spot for high repeatability
  • 3-color LED technology
  • Automatic drift correction
  • Visualization of detection reliability via bar graph
  • 5 memory banks
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

KT8 CAN/KT8L Laser 

The contrast sensor for communication and long sensing ranges

  • Version with laser for detection of the smallest objects
    and long sensing ranges
  • Version with CAN interface for easy parameter administration, process documentation and process adaption
  • Automatic drift correction
  • Short response time
  • 3-color LED technology to ensure reliable detection of all contrast combinations
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

KT5-2  

The standard in the packaging industry

  • 3-color LED technology to ensure reliable detection of all contrast combinations
  • Various teach-ins for individual requirements
  • Wide choice of sensing ranges
  • Gloss adaptation for highly shiny surfaces
  • Reliable detection even at fluttering materials
  • Proven metal housing, IP 67
  • KT5-2 Display version provides maximum user comfort thanks to bar graph display for visualization of detection reliability
  • KTL5 version with fiber optic cables
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

KT6-2 

Contrast sensor in a metal housing

  • 3-color technology for reliable contrast detection
  • Robust metal housing
  • Simple 2-point teach-in
  • Light emission on front and side of sensor
  • Gloss adaptation of extremely shiny objects
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

KT3 

High performance in a small housing

  • Small housing optimal for use in narrow spaces
  • 3-color LED technology or white LED (NEW!)
  • Dynamic teach-in via external wire
  • Static teach-in on mark and background
  • KT3L Laser with small light spot and long sensing range
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

 

 

KT2 

Contrast sensor with compact metal housing

  • Red or green light transmitter
  • Sensitivity adjustable via potentiometer
  • Light or dark switching selectable via control cable
  • Switching frequency 10 kHz
  • NPN and PNP switching output
Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

KT1M 

Cylindrical housing for easy mounting

  • White sender LED 450 … 650 nm
  • LED indicator - switching output active and operation reserve
  • Installation accessories
  • Light or dark switching
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

 

NT6 

  • Red or green LED, selectable
  • Proven technology
  • Click to show / hide content block    Portlet 9
    Show Content 
    Hide Title 

     

     

    NT8 

    • With incandescent lamp
    Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

    WTM160T 

  • Mark sensor
  • Resolves ten gray levels
  • Click to show / hide content block    Portlet 11
    Show Content 
    Hide Title 

     

     

    WLL170T 

  • Photoelectric sensor with fiber-optic cables
  • Green LED
  • Teach-in
  • Click to show / hide content block    Portlet 12
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 13
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 14
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 15
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 16
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 17
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 18
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 19
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 20
     
     

     

     

     

    Find our contrast sensor products & solutions

    Button to start the search