Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Color sensors 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Color sensors function using a special three-color method. They cast light (red, blue, green) on the objects to be tested, calculate the chromaticity coordinates from the reflected radiation and compare them with previously stored reference tristimulus values. If the tristimulus values are within the set tolerance range, a switching output is activated.

Click to show / hide content block    Portlet 1
Show Content Element 
Hide Title 

 

 

CS8 

Detect, check and sort colors precisely

  • One (CS8-1) or four (CS8-4) colors can be stored
  • High color resolution
  • Very precise light spot, high geometrical resolution
  • Metal housing with 2 light exits (changeable)
  • Scanning distance 12.5 mm or 60 mm
  • Response time up to 85 µs
  • Simple, intuitive handling
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

CSM1 

Color detection in miniature format

  • Color tolerance (fine, average, rough) can be adjusted
  • Static teach-in for objects via the control wire or the operating console
  • Switching frequency 1500/s
  • One color can be stored
  • The compact housing permits the use under tight conditions
  • Sensing distance 12.5 mm
Click to show / hide content block    Portlet 3
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 4
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 5
Hide Content 
Hide Title 

 

 

 

 

Click to show / hide content block    Portlet 6
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 7
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 8
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our color sensor products and solutions

Button to start the search