Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > High Performance Sensors
Print
Home>Products>Product Portfolio>High Performance Sensors

Automation light grids 

 
Click to show / hide content block    Page Header
Show Page Header 
 

Optimum automation with light grids
Detecting, measuring, inspecting or counting objects in two dimensions are typical tasks for automation light grids. Whether you need to detect letters, small parts, packages, persons or pallets, SICK can solve the application.

Two-dimensional detection area for a wide range of applications:

  • recording and counting of irregular objects
  • measuring and sorting of different heights
  • presence and protrusion monitoring
  • slack monitoring
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

Standard automation light grids 

 

HLG 

High resolution light grid provides fast switching speeds

  • Sensing range up to 2 m
  • High resolution provides smaller minimum detectable object (MDO) size of 2 mm
  • Through-beam style
  • Short response time
  • No external controller box- all processing is done internally
  • Rugged aluminum housing
  • Teach-in for optimal sensitivity adjustment 
Click to show / hide content block    Portlet 2
Show Content 
Hide Title 

 

 

WLG 

Compact reflex light grid with high resolution

  • Sensing range up to 1.5 m
  • Detection of objects from 6 mm diameter
  • Short response time
  • Reliable detection of reflective objects
  • Teach-in for optimum sensitivity adjustment
  • Red light as alignment aid
Click to show / hide content block    Portlet 3
Show Content 
Hide Title 

 

 

ELG 

Through-beam light grid with optical synchronization for standard applications

  • Sensing range up to 12 m
  • Resolutions: 10 / 30 / 60 mm
  • Industrial standard outputs
  • Optical synchronization
  • Sensitivity adjustment
  • Mounting bracket included
Click to show / hide content block    Portlet 4
Show Content 
Hide Title 

 

 

MLG 

Modular measurement light grid

  • Sensing range 0 ... 5 / 0 ... 8.5 m
  • Different detection heights
  • Resolutions: 10 / 20 / 30 / 50 mm
    and customized resolutions possible
  • Teach-in for optimal sensitivity adjustments
  • Interfaces - Profibus, IO Link and CAN
  • Parameter setting software ensures easy maintenance and flexibility
  • For indoor and outdoor applications
Click to show / hide content block    Portlet 5
Show Content 
Hide Title 

 

 

PLG 

Unique, external mounting feature requires fewer parts, cuts costs

  • Pick2Light single-sided retro-reflective light grid
  • External t-slot frame mounting feature reduces costs
  • Sensing range up to 2 m
  • Five different available sensor heights
  • Bin access monitoring at assembly lines
  • No bin restriction because the sensor is mounted outside the bin
  • Easy setup
  • 360° visible job LED
Click to show / hide content block    Portlet 6
Show Content 
Hide Title 

Smart light grids 

 

SAS 

  • Small housing
  • Slim/Flat version
  • Scanning range up to 4 m
  • Teach function
  • Software features
  • Minimum detection object 25 / 45 mm
  • Height 120 mm to 600 mm
  • Click-and-go-concept
Click to show / hide content block    Portlet 7
Show Content 
Hide Title 

 

 

SPL 

  • Small housing
  • Slim/Flat version
  • Visible Job-LED
  • Pick-to-failure-concept
  • Height 120 mm to 440 mm
  • Click-and-go-concept
Click to show / hide content block    Portlet 8
Show Content 
Hide Title 

 

 

SGS 

  • Small housing
  • Slim/Flat version
  • Scanning range up to 10 m
  • Beam spacing 40 / 80 mm
  • Muting function
  • Minimum detection object 25 / 45 mm
  • Height 600 mm to 1400 mm
  • Click-and-go-concept
Click to show / hide content block    Portlet 9
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 10
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 11
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 12
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 13
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 14
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 15
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 16
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 17
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 18
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 19
Hide Content 
Hide Title 

 

 

 

Click to show / hide content block    Portlet 20
 
 

 

 

 

Find our automation light grid products and solutions

Button to start the search