|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
BCG EcoLine
|
- Pushbutton teach function for a scalable analog output
- Thin, compact housing with an IP 65 enclosure rating
- Three lengths available: 1.25 m, 3 m and 5 m
- Resolution range: 0.03-0.09 mm
- Response time: 5 ms
- LED status indication
|
|
|
|
|

Portlet 2
|
|
|
BTF
|
Fast and simple integration
Modular measuring system with various interfaces
Long lifetime
High protection class
High shock and vibration resistance
Measuring length up to 50 m
High precision mechanism
|
|
|
|
|

Portlet 3
|
|
|
PRF
|
Fast and simple integration
Modular measuring system with various interfaces
Very robust system
Long lifetime
High protection class
High shock and vibration resistance
Measuring length up to 50 m
High precision mechanism
|
|
|
|
|

Portlet 4
|
|
|
BKS
|
Short and simple integration
Compact housing
Cost-effective design
Integrated measuring system
Measuring length up to 5 m
High resolution
|
|
|
|
|

Portlet 5
|
|
|
PKS
|
Fast and simple integration
Compact housing
Cost-effective design
Integrated measuring system
Measuring length up to 5 m
High resolution
|
|
|
|
|

Portlet 6
|
|
|
XKS
|
Fast and simple integration
Compact housing
Cost-effective design
Integrated measuring system
Measuring length up to 5 m
High resolution
|
|
|
|
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|