|
|

Page Header
|

Portlet 1
|
Show Content Element
|
Hide Title
|
|
|
|
TTK70
|
- Non- contact determination of the absolute position
- Small and compact read head
- Standard SSI interface with SinCos-Output
- Different fieldbus interfaces with separate bus adapter available
- Measuring lengths up to 4 meters
- High accuracy (± 10 µm)
- High system resolution (1µm with SSI, 3.906 µm with fieldbus)
- High movement speed up to 10 m/s
|
|
|
|
|

Portlet 2
|

Portlet 3
|

Portlet 4
|
|
|
Pomux® KH53
|
- Wear and maintenance free
- Reliable determination of the position in roughest environmental conditions
- Suitable for high installation tolerances
- Measuring length up to 1,700 m
- Choice of electrical interfaces
- Suitable for fast movement speed up to 6.6 m/s
|
|
|
|
|

Portlet 5
|
|
|
LinCoder® L230
|
- Wear and maintenance free
- Reliable determination of the position even with contamination and condensation of the magnetic tape
- Measuring length up to 40 m
- Choice of electrical interfaces
- Suitable for fast movement speed up to 6 m/s
- High resolution up to 1 µm
- Suitable for control loop integration
|
|
|
|
|

Portlet 6
|

Portlet 7
|

Portlet 8
|

Portlet 9
|

Portlet 10
|

Portlet 11
|

Portlet 12
|

Portlet 13
|

Portlet 14
|

Portlet 15
|

Portlet 16
|

Portlet 17
|

Portlet 18
|

Portlet 19
|

Portlet 20
|