Print
Home>Products>Product Portfolio>Encoders

Encoders and Motor feedback systems 

 

Positioning encoders

Distances, positions and angles — when precise positioning is required, an encoder is unbeatable. For distance measurement applications, the resolution of the encoder is in the micrometer range, and when making angular measurements, it is equivalent to a few thousandth degrees. Our line includes absolute, non-contact length measuring systems, wire-draw encoders and compact measuring wheel encoders.

Motor feedback systems

Highly precise speed and position measurement. Previously, three sensors were needed for commutation, position and speed, resulting in many interfaces. SICK's motor feedback systems offer these functions in one unit, with standardized electrical and mechanical interfaces.

Contact

SICK Encoder Support
6900 West 110th Street
Bloomington, MN 55438
Button to start the search