Print
Home>Products>Product Portfolio>Encoders

Absolute  Encoders 

Use absolute encoders when the position data must be retained after loss of power. Singleturn encoders are used when the full range of motion in the application occurs within one full revolution (360°) of the encoder shaft. Multiturn encoders are recommended for applications involving multiple revolutions of the encoder shaft.

 

Absolute Singleturn Encoders

Absolute Multiturn Encoders

Contact

SICK Encoder Support
6900 West 110th Street
Bloomington, MN 55438
Button to start the search