Skip Navigation Linkssickusa.com > EN > Home > Products > Product Portfolio > Automation Light Grids
Print
Home>Products>Product Portfolio>Automation Light Grids

Standard automation light grids 

 
Click to show / hide content block    Page Header
Hide Page Header 
 
Click to show / hide content block    Portlet 1
Show Content Element 
Show Title 

 

HLG 

HLG 

  • Sensing range up to 2 m
  • High resolution provides smaller minimum detectable object (MDO) size of 2 mm
  • Through-beam style
  • Short response time
  • No external controller box- all processing is done internally
  • Rugged aluminum housing
  • Teach-in for optimal sensitivity adjustment 
  • Click to show / hide content block    Portlet 2
    Show Content 
    Show Title 

     

    WLG 

    WLG 

    Compact reflex light grid with high resolution

    • Sensing range up to 1.5 m
    • Detection of objects from 6 mm diameter
    • Short response time
    • Reliable detection of reflective objects
    • Teach-in for optimum sensitivity adjustment
    • Red light as alignment aid
    Click to show / hide content block    Portlet 3
    Show Content 
    Show Title 

     

    ELG 

    ELG 

    Through-beam light grid with optical synchronization for standard applications

    • Sensing range up to 12 m
    • Resolutions: 10 / 30 / 60 mm
    • Industrial standard outputs
    • Optical synchronization
    • Sensitivity adjustment
    • Mounting bracket included
    Click to show / hide content block    Portlet 4
    Show Content 
    Show Title 

     

    PLG 

    PLG 

    Unique, external mounting feature requires fewer parts, cuts costs

    • Pick2Light single-sided retro-reflective light grid
    • External t-slot frame mounting feature reduces costs
    • Sensing range up to 2 m
    • Five different available sensor heights
    • Bin access monitoring at assembly lines
    • No bin restriction because the sensor is mounted outside the bin
    • Easy setup
    • 360° visible job LED
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
    Click to show / hide content block    Portlet 9
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 10
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 11
    Hide Content 
    Hide Title 

     

     

     

    Click to show / hide content block    Portlet 12
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
    SICK
    6900 W. 110th St.
    Minneapolis, MN
    55438
    Button to start the search