Print
Home>Products>New Products>Vision

Find our Inspector Viewer Products and Applications

Click to show / hide content block    Page Header
Show Page Header 

Inspector Viewer 

Compact, real-time, touch-screen monitor that provides advanced monitoring and trending  

 
   Web Part Container
The Viewer is a compact, real-time, touch-screen monitor that provides advanced monitoring and trending capabilities for Inspector Vision Sensors - right next to the production line. Users will instantly get information about multiple inspections in order to improve quality and throughput. It is ideal for the packaging and food and beverage markets, making label inspection and logo verification easier via live or logged images.
   Tab Section
Show 3 Tabs 
 

Features 

 
  • Perform trending and analysis
  • View live or logged images and statistics from the Inspectors 
  • Easily re-teach the reference image to handle batch switching
  • Save and export configurations from and to Inspectors
  • Continuously store images from the Inspector on the Viewer
  • Monitor all Inspectors on the network from a single device and location

Benefits 

 
  • The results of each of the detailed inspection tools can be monitored for immediate and visual feedback to line operators
  • User can now see live image in real-time without having to connect a PC
  • Image re-teach allows users to quickly adapt to small variations in production
  • Users have a virtually infinite number of preset inspections, which increases the functionality of all Inspectors to handle large product ranges
  • Save images to on-board compact flash drive with room to store up to 23,000 images

Applications 

 
  • Monitor label inspection and logo verification via live or logged images in food and beverage applications
  • View detailed results and trending information for presence detection, damage and shape verification
  • Easily accommodate line changes in packaging applications
Button to start the search