Print
Home>Products>New Products>Vision

Find our Inspector I40 products & solutions

Click to show / hide content block    Page Header
Show Page Header 

Inspector I40 Vision Sensor 

I40 Offers Fastest Inspection Speeds and Highest Resolutions in the Inspector Family 

 
   Web Part Container
The new Inspector I40 FLEX Vision Sensor incorporates the strong features of the Inspector I10 and I20 FLEX into an easy-to-use sensor package with an even higher resolution and faster speed. As part of the Inspector FLEX line, the I40 adds even more flexibility and power to the Inspector family. With a VGA (video graphics array) resolution of 640 x 480, the I40 outputs nearly twice as many pixels as the I20, providing even better image quality. This powerful sensor is the only vision sensor on the market to provide Ethernet IP connectivity. And, the I40’s offline storage capabilities give users unlimited storage space to track and trace inspections. The Inspector family includes innovative technology from SICK that enables these sensors to keep up with the speed of nearly any production line. And, no matter what angle or orientation your product comes down the line, the Inspector is up to the challenge – verifying completeness and quality.
   Tab Section
Show 3 Tabs 
 

Benefits 

 
• Advanced pattern match algorithm locates parts independent of position, rotation and scale
• Exchangeable lenses provide more application flexibility
• Extended I/O module improves high-precision parts analysis
• Ability to logically combine detailed inspection tools enables more accurate verification on pass/fail inspections
• High resolution provides improved image quality
• Faster inspection speed increases throughput
• Offline storage space enables unlimited image saving
• Ethernet IP minimizes integration time and enables easier industrial connectivity to PLCs

Features 

 
• High-speed part inspection in VGA resolution (640 x 480)
• Robust pattern match algorithm to locate parts independent of position, rotation and scale
• Powerful part inspection tool set with pattern inspection
• Unlimited image storing to offline FTP site
• PLC communication control with easy setup
• High flexibility through large selection of accessories
• Increased number of reference objects
• Easy configuration in PC and support for post-analysis in emulator
• Ethernet IP connectivity

Applications 

 
Packaging Applications
• Label position on bottles, cartons, cases, etc.
• Date code presence
• Cap inspection – presence, position, height, integrity or damage
• Blister packs – verifying if all tablets in the blister, is the blister damaged, foil sealed
• Sterile soft bags – verify if components are inserted
• Level control of fluids where non-volumetric filling is applied
• Uniformity of positioning of packs in bulk

Automotive Applications
• Small part assembly
• Bowl feeder inspection
• Verify part assembly before next station
• Verify correct type in multi-type production lines
• Verify presence of holes, nuts, safety springs, and simmer rings
• Surface inspection for defects
Button to start the search