Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Industrial Sensors
Print
Home>Products>New Products>Industrial Sensors

Find our WL27-3 products and solutions

Contact

SICK
6900 W. 110th St.
Minneapolis, MN
55438
Click to show / hide content block    Page Header
Show Page Header 

WL27-3 Reflex Array Sensor 

Low-Cost Array Sensor for Simple Light Grid Applications  

WL27-3 Reflex Array Sensor 
   Web Part Container
The Reflex Array photoelectric sensor is designed for reliable leading edge detection of irregular shaped objects, including product with tapered edges, warped boards, and packaged product. This also includes continuous edge detection of multi-height objects, pallets and containers with holes/gaps. Any object 12 mm or larger can be detected with the Reflex Array’s 50 mm detection height, regardless of object properties or position within the array - including clear materials. With these applications, the Reflex Array can displace the traditional approach of small light grids or stacked photoelectric sensors. The WL27-3 Reflex Array provides low cost area detection in a standard sensor platform. Not only is the device priced economically, but further cost savings are realized in installation and commissioning. Operating in a retro-reflective mode results in only having to mount and power a single device.
   Tab Section
Show 3 Tabs 
 

Features 

 
  • Retro-reflective
  • Standard W27 housing
  • Push-button teach functionality
  • 50 mm detection height
  • 12 mm Minimum Detectable Object (MDO)
  • 4.5 m sensing range

Benefits 

 
  • 50 mm detection height (array) provides a low-cost option for area detection
  • Leading edge detection of irregular shaped objects reduces costs compared to traditional use of multiple sensors or light grids
  • Push-button teach with intuitive alignment procedure ensures ideal operating conditions and reduces commissioning time
  • Retro-reflective technology reduces installation time and cabling costs because only one device needs to be powered and mounted

Applications 

 

The array sensor is designed for leading edge detection of irregular shaped objects, including product with tapered edges (totes), bagged product, warped boards, and packaged product.  This also includes continuous edge detection of multi-height objects, pallets and containers with holes/gaps.  With these applications, the Reflex Array can oftentimes displace the traditional approach of small light grids or stacked photoelectric sensors.

Button to start the search