|
|
|
|
|

Page Header
|
This complete family of low-cost proximity, reflex and through-beam cylindrical photoelectric sensors are designed for tightly budgeted, price-sensitive applications. The bright, red LED makes these sensors easy to align and set up, offering time-saving installations. And the power and signal indication LEDs provide quick troubleshooting.
The V180-2 provides economical solutions for a broad array of applications, such as product detection and machine positioning in packaging, general manufacturing automation, material handling and warehousing systems. |
|
|
Features
- The V180-2 proximity versions are designed to provide the longest sensing range in the standard sensor industry (available as 100 mm, 400 mm or 800 mm).
- Complete family available as plastic and metal housing
- Complete family available as straight and right-angle
- The reflex version, with its polarization filter, offers first-class results at a range of 4 m in IP67 environmental conditions.
- The through-beam photoelectric sensor, with its range of 20 m, is the solution for long distances.
- Fast processes where objects must be detected at high speeds, profit from the short 0.5 ms response time of V180-2 sensors while increasing throughput.
- V180-2 offers complementary light and dark operate outputs (selectable light or dark operate). The indication LEDs also show if the sensor is wired light or dark operate.
- The flat and smooth lens reduces the collection of dust and dirt for safe operation with minimized maintenance and maintenance cost.
- The V180-2 comes as PNP and NPN versions with industry standard 2m cable and M12 connectivity.
Benefits
-
Bright red sender LED provides easy alignment, offering time-saving installation
-
Indication LEDs that are highly visible due to the translucent housing material (and 360° visibility), providing quick troubleshooting
-
Continuous signal strength information from indication LEDs, offering quick and simple troubleshooting
Applications
-
Any application that requires a low-cost cylindrical sensor
-
Standard applications in Logistic Automation, Packaging, Printing, Material Handling, Robotics, Wood/Timber industry
|
|