Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Industrial Sensors
Print
Home>Products>New Products>Industrial Sensors

Find our MH15 products and solutions

Contact

SICK
6900 W. 110th St.
Minneapolis, MN
55438
Click to show / hide content block    Page Header
Show Page Header 

MHTB15 and MHTB15V Cylindrical Photoelectric Sensors 

Space-saving photoelectric sensors with industry-leading background suppression 

MHTB15 and MHTB15V Cylindrical Photoelectric Sensors 
   Web Part Container
The MHTB15 and MHTB15V are the shortest photoelectric sensors in an M18 housing on the market. They offer best-in-class SICK OES3 background suppression technology, which enables them to ignore stray background reflections, detect multi-colored/shiny objects, and provide high immunity to ambient light, resulting in increased throughput. The MHTB15 features a plastic housing and the MHTB15V has a stainless steel housing - ideal for wash down applications.
   Tab Section
Show 3 Tabs 
 

Features 

 
Features: 
  • Superior background supression technology
  • Shortest length photoelectric sensors in an M18 housing on the market
  • Secure detection of very critical objects: sensing distances up to 150 mm at 6% reflectivity, up to 300 mm at 90% reflectivity
  • Potentiometer
  • PinPoint-LED and axial housing
  • Two variants: MHTB15 plastic housing and MHTB15V wash down

Application advantages:

  • Suppression of disruptive interference in the background with small transition zones
  • High-performance technology now available for applications with limited installation space
  • Secure detection of small objects due to small light spot - simple mounting and adjustment
  • Short blind zone
  • Not susceptible to interference due to OES3 technology and diffuse LED

Benefits 

 

 

  • Superior background supression using SICK's OES3 technology
    • Ability to detect multiple colored objects without readjustment
    • Ability to ignore stray reflections beyond the sensors’ set range
  • Shortest M18 body on the market
    • Excellent option compared to fiber-optics
    • Customer lowers manufacturing cost
  • Mounting options
    • Allow for simple and unique mounting options
    • Provides application flexibility
  • IP 69K housing
    • Can be installed in high-pressure wash down areas
    • Reduces downtime caused by failing sensors in harsh environments

Applications 

 
 
  • Packaging: MHTB15 sensors are able to detect different colored objects and ignore shiny targets due to precise background suppression
  • Food and beverage: Stainless steel compact IP 69K design of the MHTB15V reduces downtime and replacement cost. Also, OES3 technology allows users to detect multi-colored and shiny objects without losing its signal
  • High-pressure wash down:  MHTB15V is IP 69K-rated with Ecolab and Johnson Diversey certifications and can handle high-pressure CIP, HPLV, and SIP cleaning methods
Button to start the search