Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Industrial Sensors
Print
Home>Products>New Products>Industrial Sensors

Find our IQ Flat-pack Products and Applications

Click to show / hide content block    Page Header
Show Page Header 

IQ Flat-pack Inductive Sensors 

Rectangular inductive sensors are now available in a flat-pack housing that fits into tight spaces! 

IQ Flat-pack 
   Web Part Container
Solve your applications with SICK’s new IQ flat-pack rectangular inductive sensors. This complete family of inductive sensors is designed to fit into tight spaces. IQ flat-pack sensors are easily installed using one or two screws, depending on the model, which saves installation time and costs. In addition, the IQ20 and IQ25 have a tough, metal housing, which reduces maintenance costs and increases sensor life.
   Tab Section
Show 3 Tabs 
 

Features 

 
Flat housing style
  • Small and compact
  • Extended sensing range
  • One screw installation
          - IQ04 and IQ06 - one screw installation 
        
     - IQ20 and IQ25 - two screw installation
  • Tough metal housing
         
    - IQ04 and IQ06 - plastic housing
         
    - IQ20 and IQ25  - zinc die-cast housing
  • Benefits 

     
    • Flat housing- fits into tight spaces and sensing head does not protrude from the sensor
    • Easy installation- One screw (IQ04 and IQ06) or two screw (IQ20 and IQ25) installation saves time
    • Tough, metal housing - The IQ20 and IQ25 offer die-cast zinc housings that reduce the possibility of damage to sensors and reduce maintenance costs

    Applications 

     
    :Tool position detection on tray transfer – semiconductor
  • Mechanical limit switch replacement – general manufacturing
  • Actuator/ tool overtravel detection – general manufacturing
  • Die protection – metal forming
  • Tool position – packaging machines
  • Coin detection – vending machines, slot machines
  • Cam position detection –  packaging machines
  • Button to start the search