Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Industrial Sensors
Print
Home>Products>New Products>Industrial Sensors
Click to show / hide content block    Page Header
Show Page Header 

IME Inductive Sensors 

Engineered to ensure unmatched performance 

 
   Web Part Container
IME Inductive Sensors are used to detect metal targets. SICK’s line of IME sensors features an ASIC (application-specific integrated circuit) programming chip that eliminates production tolerances, enabling IME sensors to offer exceptional accuracy and repeatability. IME sensors use a Hot Melt filling material that withstands humid areas and provides excellent shock and vibration resistance. IME sensors also feature a higher tightening torque -- for more rigid installation -- and high immunity to Radio Frequency Interference (RFI) signals, voltage and current spikes (burst, transients), and electrostatic discharge (ESD).
   Tab Section
Show 3 Tabs 
 

Benefits 

 
  •  Improved  sensing  distance and  repeatability
  • Low switching tolerance reduces risk of mechanical damage
  • Highest  resistance to shock  and vibration due to special filling material
  • Low price guarantee
  • New modular design for flexible customer options


Features 

IME 
  • Contains superior ASIC technology
  • Low switching tolerance
  • Immune to RFI and ESD
  • IP 67 rated
  • Fully encapsulated housing with special filling material
  • 8,12,18 and 30-mm barrel housings

Applications 

 
  • Food and beverage
  • Packaging lines
  • Assembly
  • Metal forming
  • Automotive
  • Semiconductor

Button to start the search