Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Industrial Sensors
Print
Home>Products>New Products>Industrial Sensors

Find our IMA Products and Applications

Click to show / hide content block    Page Header
Show Page Header 

IMA Inductive Analog Sensors  

IMA analog output inductive sensors - the longest sensing range with high repeatability 

IMA 
   Web Part Container
Inductive sensors are primarily used for non-contact detection of metallic objects. Solve more applications with our IMA analog output inductive sensors. IMA sensors provide an output proportional to the target distance and can be connected to a PLC’s analog card. IMA sensor variants provide an industry-leading triple sensing range and a better than industry standard repeatability of 0.3 mm. The triple sensing range IMA sensors offer reduced mechanical damage and maintenance costs due to their ability to be mounted further away from the target. IMA sensors are available in 8, 12, 18 and 30 mm cylindrical sizes.
   Tab Section
Show 3 Tabs 
 

Features 

 
  • Output signal proportional to target distance
  • Triple sensing range
  • No blind zone
  • Analog power-  and voltage signal in one sensor
  • High repeat accuracy
  • Minimal temperature drift

Benefits 

 
  • Triple sensing range- Sensors can be mounted further away from the target, reducing mechanical damage
  • High repeatability - Better than industry standard repeatability of 0.3 mm (industry standard 1…3 mm) provides increased machine throughput
  • No blind zone - Constant process monitoring without a blind zone increases machine throughput and efficiency
  • Minimal temperature drift - Provides consistent measurement of the target in varying temperatures, contributing to operational consistency
  • Analog current and voltage signal in one sensor (M18 and M30) - Requires less inventory of maintenance stock, reducing costs

Applications 

 
  • Detecting metallic targets, such as tool position
  • Angle measurement, and form and pattern identification in metal forming
  • Stretch tension monitoring with cam position detection on packaging and printing machines
  • Double sheet detection
  • Thickness measurement on presses
Button to start the search