Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Industrial Sensors
Print
Home>Products>New Products>Industrial Sensors

Find our ELF and Z products & solutions

Click to show / hide content block    Page Header
Show Page Header 

ELF and Z Photoelectric Sensors 

Flexible, low-cost solutions for presence detection 

 
   Web Part Container
The ELF and Z are ideal for presence detection applications. These new, low-cost sensors offer additional features and benefits that reduce material and labor costs. The industry-proven ELF family has been updated to its second generation. These updates include minor modernizations to the sensors’ housings, along with enhancements to performance, enclosure rating, and sensing ranges. The Z Sensor has a clear housing that enables 360° of visible indication of the sensor’s status LEDs. The ELF and Z are both assembled in the United States, which allows SICK to customize the sensors (cable cut to length, addition of different connectors, brackets, customer-specific cable label, bulk pack, kit with reflector/bracket, etc.), reducing material and labor costs, and providing greater flexibility.
   Tab Section
Show 3 Tabs 
 

Benefits 

 
  • Unique mounting options enable lower installation costs
  • Highly visible power and output indicators make it easy to troubleshoot from a distance
  • Small sensor footprint fits applications with limited space
  • Wide range of customization options reduce material and labor costs
  • Spherical "eyeball" style housing (Z3) offers infinate adjustability

Features 

 

ELF3 and ELF 4

  • High level of functionality at low cost
  • Extremely compact
  • Spherical front mount on ELF4 enables infinate adjustability
  • Flush red lens
  • IP67 rated for harsh environments
  • Wide range of customization options (cable cut to length, different connectors, brackets, etc.)

Z1, Z2 and Z3

  • High level of functionality at low cost
  • Clear housing enables 360° status indication
  • Z3 offers spherical "eyeball" style housing for infinate adjustability
  • IP67 rated for harsh environment
  • Flush red lens
  • Wide range of customization options (cable cut to length, different connectors, brackets, etc.)

Applications 

 
  • Conveyor lines
  • Packaging machines
  • Bin controls
  • Hands-free systems
  • Hanger detection in garment handling
Button to start the search