Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Identification Systems
Print
Home>Products>New Products>Identification Systems

Find our Products and Applications

Click to show / hide content block    Page Header
Show Page Header 

The RFH620 close-range RFID interrogator 

 

 
   Web Part Container
Powerful and adaptable New from SICK, the RFH620 High Frequency (HF) RFID read/write is ideal for close-range, high frequency applications. It is a fully integrated proximity interrogator for use with ISO15693 compliant transponders in applications with scanning distances of up to 160 mm (6.3 in). The RFH620 provides a controller, antenna, and communications options in a single, industrialized IP 67 package. The on-board Ethernet version supports TCP/IP and EtherNet/IP (for ControlLogix PLC family) communications protocols “out-of-the-box,” with nothing else to buy. The RFH620 is an ID Pro compatible product, which provides a common connectivity and programming platform for all three of SICK’s automatic identification technologies: RFID, 1D bar code, and 2D image-based code readers.
   Tab Section
Show 3 Tabs 
 

Features 

 
• ISO/IEC 15693-compliant RFID interrogator
• Integrated antenna for read/write ranges of up to 160 mm
• Data interfaces for RS-232, RS-422/485
• CAN, Ethernet TCP/IP, Ethernet/IP integrated
• Additional fieldbus protocols possible via external fieldbus proxies
• ID Pro compatible - Same platform as CLV6xx (accessories, connection system, operation in SOPAS)

Applications 

 
• Reusable Bin/Tote tracking systems Track and trace reusable containers in production processes
• High temperature paint booths
• AGV navigation
• Automotive-ASRS

Benefits 

 
• High transport speeds due to integrated signal and data processing
• Simple setup via intuitive SOPAS software 
• Minimum Mean Time To Repair (MTTR) due to parameter cloning on integrated Micro-SD card
•  ID Pro compatibility enables changes to be made easily between all three technologies offered by SICK: RFID, Barcode scanning, and 2D imaging.
• Maintenance-free
• Worldwide applicability thanks to CE and FCC approvals
Button to start the search