|
|
|
|
|

Page Header
|
The ICR850-2 is a second generation Code Reader for 2D Data Matrix and 1D codes. This family of fixed-mount, area scanners combines a large field of view, high-speed reading for increased throughput, and a higher resolution, enabling the scanners to read smaller codes – up to 3 mils. The ICR850-2 also offers omni directional reading and integrated illumination. Other scanners in this family include the ICR852-2, a high density variant; and the ICR855-2, a high-speed variant. Industry-compatible IP 65 housings, integrated illumination, user-friendly image recording, decoding with rapid image and data output via standardized interfaces enable the scanners to be quickly implemented in many applications. These features increase process reliability and ensure dependable identification. |
|
|
Benefits
- Reads 1D codes and 2D data matrix codes at high speeds, enabling increased throughput
- Large field of view captures multiple codes at the same time, less hardware is required
- On-board RJ 45 connector for Ethernet TCP/IP, allows image acquisition and faster data transfer speeds
Features
ICR850-2 Code Reader
Larger field of view, enables increased throughput
High resolution, can read codes up to 3 mils
Comfortable visualization of image and diagnostic data in the live image capture screen
Easy configuration with out-of-the-box reading for most codes
Rapid and reliable identification, even with poorly printed codes or on moving objects
Omni-directional reading of all popular 1D codes and Data Matrix ECC200 codes
Integrated illumination
EtherNet interface for rapid data and image transfer
Applications
- Print and paper: document handling
- Electronics industry: identification of components and circuit boards
|
|